Compact Non-Display Computers

Bulletin 6155R/F (200R) Compact Non-display Computers have a compact form factor with options for hard-disk drive or solid-state disk drive. These computers are suitable for continuous-duty, mission-critical purposes in demanding environments. They include pre-registered software licensing and application interoperability.

Bulletin 6155 Industrial Environment Compact Non-Display Computers
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • Offers a 24/7 continuous-duty hard-disk drive (HDD) or solid-state drive (SDD)
  • Form factors include DIN-rail mount, machine-mount and Vesa-mount
  • Operates in 0…55 °C (32…131 °F) temperatures
  • Includes a cloning utility for system backup and restore
  • Includes a diagnostic utility for hardware analysis and system troubleshooting
  • Provides two CompactFlash expansion slots
  • Requires external monitors
  • Uses AC or DC power
  • Provides technology change management - no catalog numbers to configure or become outdated

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
Industrial Computers and Monitors Specifications Technical DataIC-TD001

Certifications

  • UL Listed
  • c-UL Listed
  • CE
  • C-Tick

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
Compact Non-display Computers Product Profile6155R-PP003
Visualization Solutions Selection GuideVIEW-SG001
Industrial Computers and Monitors Specifications Technical DataIC-TD001
Compact Non-display Computers Installation Instructions6155R-IN002
Compact Non-display Computers User Manual6155R-UM002
More Compact Non-display Industrial Computers with Solid-state Drive publications in Literature LibraryAll Languages
More Compact Non-display Industrial Computers with Hard-disk Drive publications in Literature LibraryAll Languages

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration & Selection Tools

Other Resources