Integrated Display Computers

Our Integrated Display Computers combine cutting-edge field technology and state-of-the-art hardware for an enhanced user experience. The performance and advanced models offer a powerful open computing platform with plenty of horsepower to run most software architectures including our FactoryTalk® View visualization software.

Bulletin 6181 Industrial Environment Integrated Display Computer No Keypad
  • Overview
  • What's New
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • Includes single or projected capacitive multi-touch touchscreens
  • Offers Windows 7 pro SP1, Windows Server 2008 R2 SP1, and WES 7 operating systems
  • Available in non-display, 12-inch (305 mm), 15-inch, (381 mm), 15.6-inch (396.3mm), 17-inch (432 mm), 18.5-inch (470mm), and 19-inch (483 mm) display models

6181P Performance/Advanced Model Integrated Display Computers

  • Provides hyper-threading capabilities for improved multi-tasking with Fourth Generation Intel Core™ i-series 64-bit processor
  • Offers SLC and MLC solid-state drive options
  • Includes installation assist clip, user interface button, and LED indicators for improved system integration and easy access to key information
  • Offers stainless steel bezel to meet food and beverage industry equipment regulations

6181P Performance and Advance Models Provide Enhanced User Experience

6181P Integrated Display Computers Intermediate and Advance Performance Models Provide Enhanced User Experience

While the standard models maintain their original characteristics, the latest generation performance and advanced models build upon the trusted Series E 6181P Integrated Display Computers to help provide you with strong system performance and processing. These rugged industrial computers combine multi-touch touchscreens, high performing processors, field replaceable components, and remote management capabilities. These models also provide:

  • Improved processing capabilities for demanding applications with high performance dual- and quad-core processors
  • Efficient management with integrated backup/restore and diagnostic capabilities built into BIOS
  • Remote management capabilities with Intel AMT9.0 technology
  • Increased durability with gold plating on key components
  • Hardware maintenance and upgrades with field replaceable components (RAM, HDD, SSD, ODD, power supply)
  • Ease of installation with drop in replacement and compatible cable wiring for migration from preceding 6181P/F Series E models

Learn More

Integrated Display Computers Product Profile

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
Industrial Computers and Monitors Specifications Technical DataIC-TD001

Certifications

  • UL Listed
  • c-UL Listed
  • CE marked
  • C-Tick/RCM
  • European and China RoHS
  • EAC
  • WEEE
  • KC (Korean)

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
Integrated Display Computers Product Profile6181FP-PP001
Bulletin 6181P Non-display Industrial Computers Product Profile6181FP-PP002
Visualization Solutions Selection GuideVIEW-SG001
Industrial Computers and Monitors Specifications Technical DataIC-TD001
Integrated Display Industrial Computers User Manual6181P-UM004
More Integrated Display Computers with Hard-disk Drive publications in Literature LibraryAll Languages
More Integrated Display Computers with Solid-state Drive publications in Literature LibraryAll Languages

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration & Selection Tools

Other Resources