Integrated Display Computers with Keypad

Bulletin 6180P Integrated Display Computers with Keypad include an integrated display and a programmable keypad in the same unit. These computers can control machinery or processes, display information, and gather basic production information.

Bulletin 6180 Industrial Environment Integrated Display Computer with Keypad
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • Lockable, front-accessible USB port and power switch
  • Configurable keys (36 or 44 total), alphanumeric keypad, and resistive touch screen option for flexible operator input
  • Offers AC and DC power to meet a wide range of application requirements
  • Available in 12 in. and 15 in. models
  • Up to Core Duo Processor
  • Variety of PCI and ISA expansion slots
  • Rated to 55 °C
  • RAID capable
  • Mounts to panel
  • NEMA Types 1/4/12; IEC IP66

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
Industrial Computers and Monitors Specifications Technical DataIC-TD001

Certifications

  • UL Listed
  • c-UL Listed
  • CE marked
  • C-Tick
  • China RoHS

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
Integrated Display Computers with Keypad Product Profile6180P-PP001
Visualization Solutions Selection GuideVIEW-SG001
Industrial Computers and Monitors Specifications Technical DataIC-TD001
Integrated Display Computers with Keypad Installation Instructions6180P-IN001
Integrated Display Computers with Keypad User Manual6180P-UM001
More Integrated Display Computers with Keypad publications in Literature LibraryAll Languages

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration & Selection Tools

Other Resources