VersaView 5400 Industrial Computers

Our Bulletin 6200 VersaView® 5400 industrial computers feature an open architecture, which provides greater application flexibility. These computers have a quad core Intel Atom E3845 processor and a 128 GB solid-state drive. The units are available with or without integrated display. Display versions have a modern, edgeless glass design with ten-point, capacitive multi-touch screen.

Bulletin 6200 VersaView 5400 Industrial Computers
  • Overview
  • Product Selection
  • Specifications
  • Documentation

Features

  • Includes quad core Intel Atom E3845 CPU, 4 GB of RAM and a 128 GB solid-state drive
  • Supports Windows 7, WES 7, and Windows 10 operating systems

Non-Display

  • Provides dual external display output ports
  • Operates in environments that range from -20…60 °C
  • Mounting options include wall, VESA mount, DIN Rail, bookshelf and machine

Integrated Display

  • Display size and resolutions are:
    • 12 in. widescreen: 1280x800
    • 15 in. and 19 in. widescreen: 1366x768
    • 22 in. widescreen: 1920x1080
  • Provides single external display output port
  • Operates in environments that range from 0…50 °C
  • Mounting options include panel and VESA mount
  • Includes edgeless glass design with ten-point, capacitive multi-touch screens

Additional Information

Watch this video to learn more about the VersaView 5000 family of industrial PCs.

Computers, Industrial Environment

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Certifications

  • c-UL-us Listed
  • CE marked
  • C-Tick/RCM
  • European and China RoHS
  • EAC
  • WEEE
  • KC (Korean)

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
VersaView 5000 Industrial Computer Portfolio Product Profile6200-PP001
Visualization Solutions Selection GuideVIEW-SG001
Industrial Computers and Monitors Specifications GuideIC-TD001
VersaView 5000 Thin Clients and Industrial Computers User Manual6200-UM001
VersaView 5000 Monitors, Thin Clients, Computers, and Accessories Product Information6200-PC001
VersaView 5000 Displays Cutout Templates6200-DS001

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.