Integrated Display Computers serve as the foundation for visualization control of processes and machinery. We offer several screen sizes with a resistive anti-glare screens, hard disk drive or a solid-state option, performance package, and different bezels. These computers can control machinery or a process, display necessary information, and gather basic production information for making informed business decisions.
![]() | Bulletin 6180P Integrated Display Computers with Keypad include an integrated display and a programmable keypad in the same unit. These computers can control machinery or processes, display information, and gather basic production information. |
![]() | Bulletins 6181P and 6181F Integrated Display Computers are fanless, rugged industrial computers with operating temperature ratings up to 55 °C (131 °F). We offer Standard and Performance models, hard disk drive and solid-state models, and three monitor sizes with resistive anti-glare screens. Our stainless steel bezel option helps you fulfill NEMA 4X requirements. |