Hazardous Location Integrated Non-Display Computers

Our Bulletin 6181X, 1200XT Hazardous Location Integrated Non-Display Computers are rated IECEx, ATEX Category 3 (for gas and dust), and UL listed for Class I Division 2 hazardous locations. These wall-mount computers are rated for extreme environments.

Bulletin 6181X Hazardous Location Integrated Non-Display Computers
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • Meets IECEx, ATEX, and UL certifications required for hazardous locations
  • Operates in -20…70 °C (-4…158 °F) temperature range
  • Ships with a 128 GB solid state drive
  • Combines with Bulletin 6186M Performance Industrial Monitor to form a Class 1 Div 2 certified system
  • Includes one CompactFlash Type II card slot and one half-length PCIe x1 expansion slot
  • Requires external monitor
  • Includes cloning utility for system backup and restore
  • Includes diagnostic utility for hardware analysis and system troubleshooting
  • Available for either Windows® 10 IoT Enterprise or Windows 7 Professional operation systems

Computers, Extreme Environment

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
Industrial Computers and Monitors Specifications Technical DataIC-TD001

Certifications

  • ATEX
  • CE marked
  • c-UL-us Listed
  • C-Tick
  • IECEx
  • RoHS

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
Industrial Computers for Hazardous Locations Product Profile6181X-PP001
Visualization Solutions Selection GuideVIEW-SG001
Industrial Computers and Monitors Specifications Technical DataIC-TD001
Industrial Computers for Hazardous Locations Installation Instructions, Series H6181X-IN002
Industrial Computers for Hazardous Locations User Manual6181X-UM002
Industrial Computers for Hazardous Locations Accessories6181X-PC001
More Hazardous Location Non-display Industrial Computers publications in Literature LibraryAll Languages

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration & Selection Tools

Other Resources