Integrated Display Computers serve as the foundation for visualization control of processes and machinery. We offer integrated display computers that are ATEX and UL rated for hazardous locations. These computers operate in extreme temperatures, and they support readability in sunlight. These computers can control machinery or processes, display information, and gather production information.
![]() | Bulletin 6181X Hazardous Location Integrated Display Computers are rated ATEX Category 3 (for gas and dust) and UL listed for Class I Division 2 hazardous locations. These panel-mount computers are rated for extreme environments. The 12.1 in. TFT color display offers resistive touch and readability in sunlight. |