VersaView 5200 ThinManager Thin Clients

Our VersaView® 5200 ThinManager® Thin Clients are ideal for ThinManager distributed applications. The thin clients are used for displaying content delivered from a remote ThinManager server. You can have multiple thin clients set up across your plant or facility with various roles with the convenience of having them all maintained by the ThinManager server. All content remains on the server so downtime is reduced in the event of a failure.

VersaView 5200 ThinManager Thin Clients
  • Overview
  • Product Selection
  • Specifications
  • Software
  • Documentation
  • Resources

Features

Non-Display

  • Provides dual external display output ports that support up to 2560 x 1600 displays
  • Operates in environments that range from -20…60 °C
  • Mounting options include wall, VESA mount, DIN Rail, bookshelf, and machine

Integrated Display

  • Display size and resolutions are:
    • 12 in. widescreen: 1280x800
    • 15 in. and 19 in. widescreen: 1366x768
    • 22 in. widescreen: 1920x1080
  • Provides single external display output ports that support up to 2560 x 1600 displays
  • Operates in environments that range from 0…50 °C
  • Mounting options include panel and VESA mount
  • Includes edge-to-edge glass design with ten-point, capacitive multi-touch screens

Additional Information

  • Watch this video to learn more about our VersaView 5000 family of industrial PCs, monitors, and thin clients.

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Certifications

  • c-UL-us Listed
  • CE marked
  • C-Tick/RCM
  • European and China RoHS
  • EAC
  • WEEE
  • KC (Korean)

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

ThinManager Automation Software — ThinManager® software offers centralized management solutions for the modern factory by simplifying management of devices, applications, and visual sources. It allows unprecedented control and security in a sustainable and scalable platform regardless of the size of your industrial environment or number of facilities. ThinManager's thin client architecture allows for deployment of low maintenance, secure hardware. ThinManager configures and delivers applications and tools to every device, user, or location within your facility.

FactoryTalk View Site Edition — FactoryTalk® View Site Edition (SE) is a supervisory-level HMI software that monitors and controls distributed-server/multi-user applications. It provides a comprehensive and accurate picture of operations, and meets the demands of multiple stakeholders such as engineering, maintenance, operations, and production Information Technology.

Documentation

TitleNumberDownload
VersaView 5000 Industrial Computer Portfolio Product Profile6200-PP001
Visualization Solutions Selection GuideVIEW-SG001
Industrial Computers and Monitors Specifications GuideIC-TD001
VersaView 5000 Thin Clients and Industrial Computers User Manual6200-UM001
VersaView 5000 Monitors, Thin Clients, Computers, and Accessories Product Information6200-PC001
VersaView 5000 Displays Cutout Templates6200-DS001
View more VersaView 5200 Thin Client Computer publications in Literature LibraryAll Languages

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration & Selection Tools

  • CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley® products.
  • ProposalWorks — Build complete quotes and proposals.

Other Resources

  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.