Allen-Bradley Allen-Bradley Home

Computers & Operator Interface

Visualization products provide windows into critical production and process information and enterprise data. Across every type of industry, application and manufacturing environment, these products accelerate development and enhance operation.

Computers, Extreme Environment

Extreme Environment Computers

Extreme Environment Computers combine Hazardous Location certifications along with the capacity to withstand more extreme temperatures than any other offering on the market. Industries such as oil and gas, chemicals, and mining involve potentially explosive materials in locations where hardware often takes a beating. These computers are designed to endure harsh temperature extremes. They are ATEX and UL rated for hazardous locations.

Computers, Industrial Environment

Industrial Environment Computers

Industrial Environment Computers offer solutions for the physical limitations and requirements of your environment. Non-display Computers provide a variety of options in form factors, RAM, storage, performance, operating temperatures and optical drives. Integrated Display Computers are available in different screen sizes, storage options, performance packages, and models with built-in keypads.

Graphic Terminals

Graphic Terminals

Our Graphic Terminals offer rugged electronic interface solutions in a variety of sizes, operator input methods, memory options and configurations. These robust devices are fully packaged (hardware, software and communications) and tested for human-machine interface operation. They have earned ratings for high shock, vibration, and temperature. Access your application information over a variety of communication protocols including DeviceNet™, ControlNet™ and EtherNet/IP™.

Industrial Monitors

Industrial Monitors

Industrial Monitors deliver the latest in LCD flat panel technology for rugged industrial environments. Bulletin 6186M Industrial Monitors are better suited for special purpose environments such as Class 1 Division 2, and food & beverage areas. Bulletin 6176M Industrial Monitors are designed for environments that are less demanding but still must maintain endurance to temperature, shock and vibration.

Message Displays

Message Displays

Message Displays help you convey information and alarms plant-wide. You can communicate to all major industrial networks, make integration easy, and display your message to large groups of employees. Our different models display from one to five lines of text with varying heights, colors, and visibility distances. Our messaging software generates and manages messages.