Bimetallic Overload Relays

Our Bimetallic Thermal Overload Relays are motor protectors for IEC applications. We designed these relays for use with our contactors and reversing contactors.

Bulletin 193-K IEC Miniature Bimetallic Overload Relays

193-K IEC Miniature Bimetallic Overload Relays

Bulletin 193-K IEC Mininature Bimetallic Overload Relays are designed for use with Bulletin 100-K Contactors and Bulletin 104-K Reversing Contactors. These thermal overload relays include a differential mechanism for sensitivity to phase-loss conditions.


Bulletin 193-T1 IEC Bimetallic Overload Relays

193-T1 IEC Bimetallic Overload Relays

Bulletin 193-T1 IEC Bimetallic Overload Relays are designed for use with Bulletin 100-C Contactors and Bulletin 104-C Reversing Contactors.