IEC Bimetallic Overload Relays

Bulletin 193-T1 IEC Bimetallic Overload Relays are designed for use with Bulletin 100-C Contactors and Bulletin 104-C Reversing Contactors.

Bulletin 193-T1 IEC Bimetallic Overload Relays
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • Phase-loss protection
  • Ambient temperature compensation
  • Trip class 10/10A
  • Auxiliary contacts (1 N.O. and 1 N.C.)
  • Test function for auxiliary contacts
  • Manual/automatic reset mode
  • Trip indicator
  • Optional remote reset solenoid and external reset accessories
  • Available only in IEC configurations

Additional Information

  • We offer a full line of eutectic, bimetallic, and electronic overload relays. Learn more about the differences and features of each type.

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
Bimetallic Overload Relay Specifications Technical Data193-TD010

Certifications

  • CE Marked
  • cULus — File No. E33916; Guide NKCR
  • cULus — File No. E33916; Guide NKCR7
  • Suitable for use with IE3 Motors (IEC 60034-30)

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Standards Compliance

  • CSA C22.2 No.14
  • IEC/EN 60947-1, -4-1, -5-1
  • UL508

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
Motor Protection Solutions Brochure193-BR029
Controlling High Efficiency Motors BrochureIE3-BR001
Bimetallic Overload Relay Specifications Technical Data193-TD010
Low Voltage Motor Protection Whitepaper193-WP008
More Motor Control Overload Relay publications in Literature LibraryAll Languages

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration & Selection Tools

  • CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley® products.
  • ProposalWorks — Build complete quotes and proposals.

Other Resources

  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.