1494V Variable Depth Flange-mounted Disconnect Switches

Our Bulletin 1494V Variable Depth Flange-mounted Disconnect Switches meet industrial requirements for dependable, manually operated disconnecting means. Our flange-mounted switches are available in an enclosure, so you can depend on them for long-lasting performance in a variety of environments.

Bulletin 1494V Variable Depth Flange-mounted Disconnect Switches
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • Includes fully-exposed switch blades
  • Includes lockable handle
  • Offers field-installed accessories
  • Offers complete kits with accessories
  • Offers 3-pole, 600V AC ratings
  • Includes 200…600 A ratings
  • Accommodates Class H, J, and R fuses
  • Uses same switch for fusible and non-fusible applications
  • NFPA 79 compliant — disconnect switch linked to the handle at all times

Additional Information

For new 30…100 A applications see our new Bulletin 1494U Universal Visible Blade Disconnect Switches. These new switches feature a universal mechanism that can accommodate either rod or cable actuation. They are available in fused and non-fused versions and have UL, CSA, and CE ratings in a single product line. Bulletin 1494V products in 30…100 A sizes are being discontinued as of December 2015. See the Bulletin 1494V and 1494C to 1494U Disconnect Switches Migration Profile for more information.

Product Selection

Use the Product Configuration Assistant for our complete product offering.

Specifications

TitleNumberDownload
Disconnect Switch and Circuit Breaker Mechanism Specifications Technical Data1494-TD001

Certifications

  • CE Certified
  • cULus Listed — File No. E47426; Guide Nos. WHTY, WHTY7

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Standards Compliance

  • CSA C22.2 No. 4
  • UL 98

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
Rotary and Visible Blade Disconnect Switches Brochure194R-BR001
Bulletin 1494V and 1494C to 1494U Disconnect Switches Migration ProfileMIGRAT-PP017
1494V Visible-Blade, Variable-Depth Disconnect Switch Selection Guide1494V-SG001
Disconnect Switch and Circuit Breaker Mechanism Specifications Technical Data1494-TD001
Bulletin 1494U, 149V, and 1494C Visible Blade Disconnect Switches Procurement Specification1494-SR001
More Disconnect Switch publications in Literature LibraryAll Languages

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration & Selection Tools

  • CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley® products.
  • ProposalWorks — Build complete quotes and proposals.

Other Resources

  • Procurement Specifications — Visit our online resource to find the procurement specifications for this product.
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.