1494R Variable-depth Door-mounted Rotary Disconnect Switches

Our Bulletin 1494R Variable Depth Door-mounted Rotary Disconnect Switches are rated for use in non-flanged constructed enclosures with depths up to 23 inches.

Bulletin 1494R Variable-depth Door-mounted Rotary Disconnect Switches
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • Offers 3-pole, 600V AC rating
  • Offers 30, 60, 100, and 200 A ratings
  • Available in a non-fusible version
  • Includes Class H, J, K, and R fuses
  • Includes fuse blocks that are separately mounted
  • Includes enclosure Types 1 and 12
  • Includes lockable handle

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
Disconnect Switch and Circuit Breaker Mechanism Specifications Technical Data1494-TD001

Certifications

  • CSA Certified — File No. LR1234
  • UR recognized — File No. E47426

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Standards Compliance

  • CSA C22.2 No. 4
  • UL 98

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
Rotary and Visible Blade Disconnect Switches Brochure194R-BR001
Disconnect Switch and Circuit Breaker Mechanism Specifications Technical Data1494-TD001
View all Disconnect Switch publications in Literature LibraryAll Languages

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration & Selection Tools

  • CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley® products.
  • ProposalWorks — Build complete quotes and proposals.

Other Resources

  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.