1494F Fixed-depth Flange-mounted Disconnect Switches

Our Bulletin 1494F Fixed-depth Flange-mounted Disconnect Switches meet industrial requirements for dependable, manually operated disconnecting means. Our flange-mounted switches are available in an enclosure, so you can depend on them for long-lasting performance in a variety of environments.

Bulletin 1494F Fixed-depth Flange-mounted Disconnect Switches
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • Includes fully-exposed switch blades
  • Includes lockable handle
  • Offers field-installed accessories
  • Offers complete kits with accessories
  • Offers 3-pole, 600V AC rating 30, 60, 100, and 200 A ratings
  • Uses same switch for fusible and non-fusible applications
  • Disconnect switch linked to the handle at all times
  • Provides right-hand flange operation
  • Includes standard painted metal handle for Type 1, 3R, and 12, environments

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
Disconnect Switch and Circuit Breaker Mechanism Specifications Technical Data1494-TD001

Certifications

  • CE Certified
  • CSA Certified — File No. LR1234
  • UL Listed — File No. E47426; Guide No. WHTY

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Standards Compliance

  • CSA C22.2 No. 4
  • UL 98

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
Rotary and Visible Blade Disconnect Switches Brochure194R-BR001
Disconnect Switch and Circuit Breaker Mechanism Specifications Technical Data1494-TD001
More NEMA Disconnect Switch publications in Literature LibraryAll Languages

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration & Selection Tools

  • CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley® products.
  • ProposalWorks — Build complete quotes and proposals.

Other Resources

  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.