Visible Blade Disconnect Switches

Our Visible Blade Disconnect Switches are available in both fixed- and variable-depth styles with flange- or door-mounting options. Flange-mounted disconnect switches are also available in an enclosure.

Bulletin 1494U Universal Disconnect Switches

1494U Universal Disconnect Switches

Providing the extra level of visual ON or OFF indication of a knife-blade disconnect design, our Bulletin 1494U Universal Disconnect Switches have UL, CSA, and CE ratings in one product line. You can choose from a number of styles and options to meet your specific needs, including non-fusible or fusible versions in 30...100 A sizes. These universal disconnect switches are unique in that they can be connected for rod or cable operation in the field. With the cable option, you also have the flexibility to mount the switch anywhere in the panel, regardless of where the handle is located.


Bulletin 1494V Variable Depth Flange-mounted Disconnect Switches

1494V Variable Depth Disconnect Switches

Our Bulletin 1494V Variable Depth Flange-mounted Disconnect Switches meet industrial requirements for dependable, manually operated disconnecting means. Our flange-mounted switches are available in an enclosure, so you can depend on them for long-lasting performance in a variety of environments.


Bulletin 1494C Cable-operated Disconnect Switches

1494C Cable-operated Disconnect Switches

Our Bulletin 1494C Cable-operated Disconnect Switches include 200…600 A ratings in Types 1, 3R, 4, 4X, and 12 enclosures.


Bulletin 1494F Fixed-depth Flange-mounted Disconnect Switches

1494F Fixed-depth Disconnect Switches

Our Bulletin 1494F Fixed-depth Flange-mounted Disconnect Switches meet industrial requirements for dependable, manually operated disconnecting means. Our flange-mounted switches are available in an enclosure, so you can depend on them for long-lasting performance in a variety of environments.


Bulletin 1494R Variable-depth Door-mounted Rotary Disconnect Switches

1494R Variable Depth Rotary Disconnect Switches

Our Bulletin 1494R Variable Depth Door-mounted Rotary Disconnect Switches are rated for use in non-flanged constructed enclosures with depths up to 23 inches.


Bulletin 1491 Fuse Blocks

1491 Fuse Blocks

Our Bulletin 1491 Fuse Blocks are designed for general purpose applications. The bases of these blocks, either phenolic or porcelain, are rugged in construction and provide ease in mounting and wiring.