1494H Industrial/General Duty Safety Disconnect Switches

Our Bulletin 1494H Industrial and Bulletin 1494HL General Duty Safety Disconnect Switches are designed for industrial and heavy commercial applications. The Bulletin 1494HL General Duty version is designed for light commercial or residential applications. Both are UL listed and CSA certified and can also be used in “at motor” disconnect switch applications.

Bulletin 1494H Industrial/General Duty Safety Disconnect Switches
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • Includes fully-exposed switch blades
  • Includes lockable handle
  • Offers field-installed accessories
  • For use in indoor and outdoor applications
  • Offers 30, 60, 100 and 200 A switch ratings
  • Lower profile requires less space
  • For use in indoor and outdoor applications
  • Enclosure Types 1, 3R or 12
  • Internal mounting holes for time saving installation
  • Includes conduit holes in Type 1 and 3R enclosures for wiring convenience
  • NFPA 79 compliant switch, mechanism and handle are always connected, even when the door is open

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
Disconnect Switch and Circuit Breaker Mechanism Specifications Technical Data1494-TD001

Certifications

  • CSA Certified — File No. LR1234
  • UL Listed — File No. E227497; Guide No. WIAX

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Standards Compliance

  • CSA C22.2, No. 4
  • UL 98

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
Rotary and Visible Blade Disconnect Switches Brochure194R-BR001
Disconnect Switch and Circuit Breaker Mechanism Specifications Technical Data1494-TD001
More Safety Disconnect Switch publications in Literature LibraryAll Languages

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration & Selection Tools

  • CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley® products.
  • ProposalWorks — Build complete quotes and proposals.

Other Resources

  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.