1494G Heavy Industrial Safety Disconnect Switches

Our Bulletin 1494G Heavy Industrial Safety Disconnect Switches offer 30…600 A switch ratings. They are available in Type 3R/4/12 painted metal, Type 4/4X stainless steel and Type 4/4X non-metallic enclosures.

Bulletin 1494G Heavy Industrial Safety Disconnect Switches
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • Includes fully-exposed switch blades
  • Includes lockable handle
  • Offers field-installed accessories
  • For use in indoor and outdoor applications
  • Switch, mechanism and handle are always connected, even when the enclosure door is open
  • Line shield prevents accidental contact with the line side of the switch
  • Protective fuse cover (optional) prevents accidental contact
  • cULus Listed per UL 98 for switches 30...600 A
  • UL Listed per UL 508 'at motor' disconnect rating for switches 30...100 A

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
Disconnect Switch and Circuit Breaker Mechanism Specifications Technical Data1494-TD001

Certifications

  • cULus Listed — File No. E227497; Guide No. WIAX

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Standards Compliance

  • CSA C22.2 No. 4
  • UL 98
  • UL 508

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
Rotary and Visible Blade Disconnect Switches Brochure194R-BR001
Disconnect Switch and Circuit Breaker Mechanism Specifications Technical Data1494-TD001
More Bulletin 1494G Disconnect Switch publications in Literature LibraryAll Languages

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration & Selection Tools

  • CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley® products.
  • ProposalWorks — Build complete quotes and proposals.

Other Resources

  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.