1494G Hazardous Location Safety Disconnect Switches

Our Bulletin 1494G Hazardous Location Safety Disconnect Switches can be used for 30 A, 60 A and 100 A applications. They are available in 3R, 7 and 9 bolted enclosure types for indoor and outdoor use. These switches are certified for use in Class I, Division 1 & 2, Groups C & D and Class II, Groups E, F & G hazardous gas or dust locations.

Bulletin 1494G Hazardous Location Safety Disconnect Switches
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • Includes viewing window to display the switch blades
  • Includes lockable handle
  • Type 3R, 7 & 9 bolted enclosure with breather and drain
  • Hinged cover for easy access
  • Offers 30, 60, and 100 A switch ratings

Additional Information

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
Disconnect Switch and Circuit Breaker Mechanism Specifications Technical Data1494-TD001

Certifications

  • cULus Listed — File No. E239523; Guide No. WPRP

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Standards Compliance

  • CSA C22.2, No. 25 and 30
  • UL 1203

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
Rotary and Visible Blade Disconnect Switches Brochure194R-BR001
Disconnect Switch and Circuit Breaker Mechanism Specifications Technical Data1494-TD001
More Bulletin 1494G Hazardous Location Safety Switch publications in Literature LibraryAll Languages

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration & Selection Tools

  • CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley® products.
  • ProposalWorks — Build complete quotes and proposals.

Other Resources

  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.