194U Non-fused Rotary Disconnect Switches

Our 194U Rotary Disconnect Switches offer a variety of non-fused versions from 30...160, that permit the use of your own fuse blocks. Designed for global applications, the 194U provides main disconnecting means for the panel in a compact footprint.

Scheduled to launch February, 2018.

Bulletin 194U Non-fused Rotary Disconnect Switches
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • Available current rating
    • UL 30...125 A
    • IEC 40...160 A
  • Provides touch-safe design
  • Offers front or side external operation
  • Includes NFPA79 compliant handle
  • Offers 3- and 4-pole options
  • Offers base or front mount
  • Provides high-fault SCCR ratings for all power devices up to 200kA
  • Used with fuse block 140F-D3* or 1492-FB* provides full branch circuit protection

Rotary Disconnect Switches

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
Non-fused Rotary Disconnect Switch Technical Data194U-TD001

Certifications

  • cULus
  • IEC
  • EAC
  • CCC*

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Standards Compliance

  • UL98
  • UR (194U-*160 only)

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
Bulletin 194U Non-fused Rotary Disconnect Switch Product Profile194U-PP001
Non-fused Rotary Disconnect Switch Technical Data194U-TD001
More Bulletin 194U Rotary Disconnect Switch publications in Literature LibraryAll Languages

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration & Selection Tools

  • CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley® products.
  • ProposalWorks — Build complete quotes and proposals.

Other Resources

  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.