Allen-Bradley Allen-Bradley Home

Low Voltage Motor Protectors

Low Voltage Motor Protectors includes a broad selection of overload relays, enclosed motor protectors and modular protection systems. This product offering covers bimetallic relays and solid-state overload relays, as well as motor protection circuit breakers.

Modular Protection Systems

Modular Protection Systems

Modular Protection Systems provide comprehensive protective, monitoring, warning, diagnostic, and optimization capabilities. We offer a compact and flexible Modular Protection System and an SMM Smart Motor Manager™ overload protective device for optimal performance of motors that operate critical processes. A variety of pluggable options, accessories, and options cards are available.

Bimetallic Overload Relays

Bimetallic Overload Relays

Bimetallic Overload Relays are a group of motor protectors for both NEMA and IEC applications. We designed our thermal overload relays for use with our contactors and reversing contactors. Our eutectic overload relays protect motors, motor controllers and power wiring against overheating due to excessive overcurrents.

Solid-State Overload Relays

Solid-State Overload Relays

Bulletin 193/592 Solid-State Overload Relays offer flexibility and convenience in a small package. We offer the industry's first modular self-powered devices, available for both NEMA and IEC applications. In addition, this line offers a variety of options and communication modules, from pass-through to protection devices and EtherNet/IP™ sidemount modules.