![]() |
Bulletin 140U Molded Case Circuit Breakers have eight different frame models to accommodate your required current ratings and breaking capacities. We offer a flange-mounted handle, flexible operating cable, and a breaker-mounted operating mechanism. |

The Bulletin 194R/140U External Operating Handle is designed to be the through-the-door-operator for our 30/60A IEC fused/non-fused disconnect switches, Bulletin 140U and 140UE Molded Case Circuit Breakers, and Bulletin 140M Motor Protection Circuit Breakers. Our handle provides a more robust design, improved functionality, and greater performance.
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.
Find catalog numbers, certifications, and specifications.
See our Product Certification site for Declarations of Conformity, certificates and other certification details.
Build or verify a catalog number, and get information and CAD drawings for these products.
We offer a variety of accessories for your 140U Molded Case Circuit Breakers.