Allen-Bradley Allen-Bradley Home

Circuit Protection Circuit Breakers

Circuit and Load Protection Circuit Breakers include industrial DIN Rail circuit breakers, fuse holders, high density miniature circuit breakers, circuit protectors, residual current devices, miniature circuit breakers and supplementary protection. We offer many configurations, voltage ranges and current ranges to meet your requirements.

140F Fuse Holders

Bulletin 140F Fuse Holders

Bulletin 140F Fuse Holders are available for UL Class CC or Midget Fuses and IEC 10 x 38 mm fuses, with or without blown fuse indication. They are lockable in the open position and compatible with Bulletin 140M accessories.

140U Circuit Breakers

Bulletin 140U UL & IEC Molded Case Circuit Breakers

Bulletin 140U Molded Case Circuit Breakers have eight different frame models to accommodate your required current ratings and breaking capacities. We offer a flange-mounted handle, flexible operating cable, and a breaker-mounted operating mechanism.

140UE Circuit Breakers

Bulletin 140UE Molded Case Circuit Breakers

Bulletin 140UE Molded Case Circuit Breakers include five different frame types and accessories. All of the models in this group are IEC approved.

198-H Rotary Circuit Breaker Operating Mechanism

Bulletin 198-H Molded Case Rotary Circuit Breaker Operating Mechanism

Bulletin 198-H Rotary Circuit Breaker Operating Mechanism permits door-mounted, rotary-operated circuit breaker disconnection of motor loads using Bulletin 190 Disconnect Handles and Cutler-Hammer/Westinghouse G and H frame motor protectors in industrial applications. For a complete installation, you need to order the operating mechanism, operating handle and operating shaft.

1489 Circuit Breakers

Bulletin 1489 Circuit Breakers

Bulletin 1489 Industrial DIN Rail Circuit Breakers are listed for branch circuit applications in the United States and Canada and approved as miniature circuit breakers for IEC applications. We have a variety of configurations with current ranges of 0.5…40 A and voltage ranges of 240V AC and 480Y/277V AC.

1492-FB Fuse Holders

Bulletin 1492-FB Fuse Holders

Bulletin 1492-FB Fuse Holders are ideal for many OEM applications. Our fuse holders give you a safe and convenient means for installation of class CC, J, and midget fuses. Use our class CC and J holders for branch circuit protection. They are excellent for wire protection, small motor loads, and group protection of small motor loads.

1492-GH High-Density Circuit Breakers

Bulletin 1492-GH High Density Circuit Breaker

Bulletin 1492-GH High Density Miniature Circuit Breakers are thermal magnetic type supplementary overcurrent protective devices. Our single-pole, high-density miniature circuit breakers incorporate a thermal portion and a magnetic trip function for the combined advantages of two sensing systems.

1492-GS High-Density Circuit Breakers

Bulletin 1492-GS High Density Circuit Breaker

Bulletin 1492-GS Circuit Protectors are available in 1-, 2-, and 3-pole devices with an internally mounted auxiliary contact. We offer 2- and 3-pole devices that are connected internally and at the handle for simultaneous operation. Wire termination uses a clamping style, self-lifting box lug.

1492-MC Thermo-Magnetic Circuit Breakers

Bulletin 1492 Thermo-Magnetic Miniature Circuit Breakers

Bulletin 1492-MC Thermal Magnetic Circuit Breakers are general-purpose devices suitable for the majority of industrial, inverse time circuit breaker applications. They combine thermal and magnetic trip actions and provide accurate overload and short-circuit protection for conductors and connected equipment.

1492-RCD Residual Current Devices

Bulletin 1492-RCD Residual Current Devices

Bulletin 1492-RCD Residual Current Devices detect earth leakage. Use them in association with Bulletin 1492-SP miniature circuit breakers. Our residual current devices are available in 2- or 4-pole construction with four sensitivity settings. You can choose the appropriate level of protection for personnel or equipment from a wide range of currents and rated trip currents.