Allen-Bradley Allen-Bradley Home

Circuit & Load Protection

Circuit and Load Protection products protect solenoids, relay coils, pilot devices, PLC outputs, and more. They are DIN Rail mountable for quick installation and excellent for high-density configurations. We offer electronic circuit protection modules, circuit breakers, and motor protectors including modular protection systems, bi-metallic or solid-state overload relays and surge protectors and filters.

Circuit Protection Circuit Breakers

Circuit Protection Circuit Breakers

Circuit and Load Protection Circuit Breakers include industrial DIN Rail circuit breakers, fuse holders, high density miniature circuit breakers, circuit protectors, residual current devices, miniature circuit breakers and supplementary protection. We offer many configurations, voltage ranges and current ranges to meet your requirements.

Electronic Circuit Protection

Electronic Circuit Protection

Our electronic circuit protection modules provide the preferred solid-state protection for secondary circuits of switched mode power supplies. Faster than the self-protection of the power supply, they are designed to accommodate inductive and capacitance loads, avoiding nuisance tripping. When they do trip, an indicator shows which of four circuits caused the fault, saving troubleshooting time.

Motor Protection Circuit Breakers

Motor Protection Circuit Breakers

Motor Protection Circuit Breakers include molded-case circuit breakers and rotary circuit breaker operating mechanisms. We offer five different IEC-only frame styles and eight UL and IEC frame styles. You can choose from thermal-magnetic or electronic circuit breakers.

Supplementary Protection Circuit Breakers

Supplementary Protection Circuit Breakers

Bulletin 1492-SP Energy Limiting Supplementary Protector/Miniature Circuit Breakers protect equipment, systems, and cables by means of a quick disconnection. These devices protect energy loads such as controller I/O, solenoids, power supplies and control transformers from the damages of power surges. We offer a wide range of currents and trip characteristics so you can choose the appropriate level of protection for your application.

Low Voltage Motor Protectors

Low Voltage Motor Protectors

Low Voltage Motor Protectors includes a broad selection of overload relays, enclosed motor protectors and modular protection systems. This product offering covers bimetallic relays and solid-state overload relays, as well as motor protection circuit breakers.

Medium Voltage Motor Protectors

Medium Voltage Motor Protectors

Medium Voltage Motor Protectors include Bulletin 857 Motor-Feeder Protection and Bulletin 865 Differential Protection Relay to meet your motor and feeder protection requirements.

Supplementary Protection Motor Protectors

Supplementary Protection Motor Protectors

Supplementary Protection Motor Protectors include monitoring relays, arcing ground fault detection systems, and motor winding heaters.

Surge Protectors & Filters

Surge Protectors & Filters

Surge Protectors and Filters meet the needs of industrial surge and filter protection requirements. Our surge protectors and filters protect motor drives, contactors, capacitor bank switching and more. They mount to a DIN rail or panel.